GN 666.4 Arch-shaped tubular handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

Zinc-plated tapped bosses in lateral supports.

End caps

Polyamide based (PA) technopolymer, black colour.

Standard executions

  • GN 666.4-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 666.4-EL: anodised aluminium, natural colour.
General information

Design

The slightly bent shape of the tube provides GN 666.4 handles a modern and refined design.

Other executions

Special executions on request

GN 666.4-NG: AISI 304 stainless steel tube, semi-glossy finish.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.