GN 666.4 Arch-shaped tubular handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

Zinc-plated tapped bosses in lateral supports.

End caps

Polyamide based (PA) technopolymer, black colour.

Standard executions

  • GN 666.4-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 666.4-EL: anodised aluminium, natural colour.
General information

Design

The slightly bent shape of the tube provides GN 666.4 handles a modern and refined design.

Other executions

Special executions on request

GN 666.4-NG: AISI 304 stainless steel tube, semi-glossy finish.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT