GN 665 Bow handles

Zinc alloy and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Die-cast zinc alloy, RAL 9006 grey colour.

Zinc-plated steel screws and washers included in the supply. Two pins between the handle shanks and the oval cross section bar offer a secure assembly and a fine positioning.

Standard execution

Aluminium. Oval cross section bar, epoxy resin coating, RAL 9005 black colour, matte finish.

Other executions

Special executions on request

  • Different lengths.
  • Surfaces with different finishes.
  • Epoxy resin coating, RAL 9006 light-grey colour, matte finish (GN 665-SR).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.