GN 798.4 Cylindrical revolving handles

Mounting on the operator’s side, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Fine turned AISI 303 stainless steel.

Standard execution

AISI 303 stainless steel pin.

General information

Features

Using a wrench for the flat faces (s) at the base of the pin, the front locking allows to exert a greater torque than the one applied with a wrench to the hexagonal socket into the threaded pin (back mounting).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.