I.631+x Revolving handle
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Standard execution
Zinc-plated steel pin, hexagon socket at threaded end.
78711-R,20
78710-R,10
78712-R,50
Components for manoeuvring, clamping and locking operations on equipment, including sports equipment and furniture in the nautical sector.
Corrosion resistance, ergonomics, compact shapes and great care in the choice of materials and finishes ease of cleaning
Components for construction vehicles, equipment and machinery which operate in particularly unfavourable conditions
High quality standards, precision in tolerances and care in surface finishes are requirements that ensure greater precision in operation
Clamping knobs, adjustable handles and self-locking pins for clamping operations in the field of photography, lighting and electronic equipment
Components to perform clamping and locking operations on machinery or equipment. Ergonomics and design combined with colours
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Zinc-plated steel pin, hexagon socket at threaded end.
Your request has been sent successfully