San - Antimicrobial
I.622 N Fixed handles
Technopolymer
Material
High-resilience polyamide based (PA) technopolymer. Black or red colour, glossy finish.
Standard execution
Plain blind hole.
The elastic coupling, by press-fit assembly on h9 tolerance drawn stock bars, is not affected by vibrations and prevents the handle from slipping off (see Technical data).
Features and applications
Its solid shape without cavities prevents unhealthy residues from depositing.
Special executions on request
Different RAL colours.
Assembly instructions
Fit the handle onto slight chamfered shaft end and push as far as possible by hand or by means of a small press. Alternatively it is possible to tap the handle with a plastic or wooden mallet until firmly in place. In this case we strongly recommend to use a cloth or other suitable soft material over the product to avoid any surface damage.