GN 132.5 Two-way connecting clamps

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast AISI CF-8 stainless steel, sandblasted matte finish.

AISI 304 stainless steel screws and washers.

AISI 304 zinc-plated steel nuts.

Standard executions

  • GN 132.5-A: without sealing washers
  • GN 132.5-B: with acetal resin based (POM) technopolymer sealing washers and silicone closing ring.
General information

Features and applications

GN 132.5 connecting clamps are shaped so as to provide an optimum clamping with tubes GN 990.

The particular shape of the screws and nuts prevents the formation of condensation.

In the execution GN 132.5-B, the presence of technopolymer sealing washers and silicone ring allows the sealing of the holes and threads making them waterproof.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.