GN 131.2 Two-way connecting clamps

for linear actuators, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 131.2-B-B: without sliding bushing.
  • GN 131.2-G-G: with two polyamide based (PA) or polytetrafluoroethylene based (PTFE) technopolymer sliding bushings.
General information

Features and applications

GN 131.2 connecting clamps can normally be matched with the linear actuators.

By clamping the guide holes d1/d2 it is possible to adjust the actuator positioning and to lock the slider after having set up the final position.

The clamping screws d3 may be replaced by clamping kits GN 911.

GN 131.2 - Two-way connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.