GN 298 T-shaped and angular connectors
Aluminum
Material
Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
Grub screws
Stainless steel.
Standard executions
- GN 298-W: for angular connections.
- GN 298-T: for T-shaped connections.
Features and applications
GN 298 connectors are used for connecting the linear actuators by means of angular gears type GN 911.
| d | m | t1 | t2 | Angular gears | Connectors | Nominal lenght GN 391 |
| 18 | 20 | 26 | 25 | GN 297-17.5-K6 | GN 298-28-B18-W/T-SW | l1 = A - (2 x m) |
| 30 | 25 | 39 | 38 | GN 297-26-K8 | GN 298-40-B30-W/T-SW | l1 = A - (2 x m) |
| 40 | 32 | 51 | 49 | GN 297-35-K12 | GN 298-50-B40-W/T-SW | l1 = A - (2 x m) |
| 50 | 32 | 66 | 63 | GN 297-40-K12 | GN 298-60-B50-W/T-SW | l1 = A - (2 x m) |