GN 231 Supports for round and square tubes

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 231-BL-1: natural aluminium, matte finish, zinc- plated steel clamping screws and nuts.
  • GN 231-BL-2: natural aluminium, matte finish, AISI 304 stainless steel clamping screws and nuts.
  • GN 231-SW-1: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish, zinc-plated steel clamping screws and nuts.
  • GN 231-SW-2: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish, AISI 304 stainless steel clamping screws and nuts.
General information

Features and applications

GN 231 tube supports allow an excellent match with tubes GN 990.

The clamping screw d3 may be replaced by clamping kit GN 911.

GN 231 - Supports for round and square tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.