GN 282 Sensor Holders

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 282-BL-S: natural aluminium, with continuous adjustment.
  • GN 282-BL-T: natural aluminium, with adjustment by 15° snaps.
  • GN 282-SW-S: aluminium, epoxy resin coating, RAL 9005 black colour, with continuous adjustment.
  • GN 282-SW-T: aluminium, epoxy resin coating, RAL 9005 black colour, with adjustment by 15° snaps.
General information

Features and applications

The assembly hole of GN 282 connecting clamps allows an excellent match with tubes GN 990.

GN 282 connecting clamps are an assembly of connecting clamps GN 272 and GN 276.

The clamping screws d3 and d4 may be replaced by clamping kit GN 911.

GN 282 - Pivoting connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.