GN 272 Pivoting connecting clamp bases
Aluminum
Material
Aluminium, matte finish.
Standard executions
- GN 272-BL-OZ: natural aluminium.
- GN 272-BL-MZ: natural aluminium, with embossed centering ring.
- GN 272-BL-AV: natural aluminium, with embossed toothing.
- GN 272-BL-IV:: natural aluminium, with flush toothing.
- GN 272-SW-OZ: aluminium, epoxy resin coating, RAL 9005 black colour.
- GN 272-SW-MZ: aluminium, epoxy resin coating, RAL 9005 black colour, with embossed centering ring.
- GN 272-SW-AV: aluminium, epoxy resin coating, RAL 9005 black colour, with embossed toothing.
- GN 272-SW-IV: aluminium, epoxy resin coating, RAL 9005 black colour, with flush toothing.
Features and applications
GN 272 bases can be assembled with pivoting connecting clamps GN 274, GN 276 or GN 278.