SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
Cast AISI CF-8 stainless steel, sandblasted matte finish.
AISI 304 stainless steel screw and washer.
AISI 304 zinc-plated steel nut.
Standard executions
Base with 2 assembly holes.
- GN 146.6-A: without sealing washers and closing ring.
- GN 146.6-B: with acetal resin based (POM) technopolymer sealing washers and silicone closing ring.
Features and applications
GN 146.6 connecting clamps are shaped so as to provide an optimum clamping with tubes GN 990.
The particular shape of the screws and nuts prevents the formation of condensation.
In the execution GN 146.6-B, the presence of technopolymer sealing washers and silicone ring allows the sealing of the hole and thread making them waterproof.