GN 196 Angle Connector Clamps

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel nuts, clamping and grub screws with hexagon socket.

Standard executions

Surface finish index:

  • BL: natural colour.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour.
General information

Features and applications

The assembly holes of GN 196 connecting clamps allow an excellent match with tubes GN 990.

The clamping screw d4 may be replaced by clamping kit GN 911.

GN 196 - Angle Connector Clamps 
Other executions

Special executions on request

Different combinations of holes d1/d2.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.