GN 216 Lever handles

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Turned and black-oxide steel.

Handle

Phenolic based (PF) Duroplast, black colour, glossy finish I.280-.

Standard executions

  • GN 216-C: H7 reamed blind hole
  • GN 216-E: threaded blind hole.
Other executions

Special executions on request

AISI 303 stainless steel with threaded blind hole for diameters D = 22 - 25 - 28 - 32.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.