GN 927.3 Cam levers

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Cast zinc-plated steel.

Rotating pin

Zinc-plated steel.

Clamping element

Zinc-plated steel with threaded hole or threaded screw.

Standard executions

  • GN 927.3-A: positioning with zinc-plated, threaded adjustment wing nut, with zinc-plated support bushing with glass fibre reinforced acetal-based technopolymer (POM) contact insert.
  • GN 927.3-B: positioning without adjustment wing nut, with support bushing in glass-fibre reinforced polyamide based (PA) technopolymer.
General information

Features and applications

GN 927.3 clamping levers are particularly suitable for quick clamping.

The GN 927.3-A version with adjustment wing nut provides quick and efficient tightening. In fact, the adjustment wing nut at the base enables adjustment of the tightening force used and simultaneous locking of the lever in the position required.

This type of lever allows you to reach clamping forces up to 8 kN.

GN 927.3 (d<sub>1</sub>) - Threaded hole 
GN 927.3 (d<sub>1</sub>) - Threaded hole 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.