SELF-SANITISATION AGAINST BACTERIA AND FUNGI
ESN. Single wing nuts
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Boss cap
- ECA.W: Glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table ECA.).
Standard execution
Brass boss, threaded through hole.
Ergonomy and design
The slightly concave marks on the wing help to position the fingers in order to apply the maximum force when turning.
Accessories on request
- ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).