San - Antimicrobial
MT-CFNR Tool for mounting CFNR spring hinges
Aluminium
Material
Anodised aluminium, natural colour.
Ball spring plungers
In stainless steel or acetal-based technopolymer.
Assembly instructions
The hinge CFNR, during the assembly phase needs to be preloaded at 90° to ensure that the door remains closed or open in the resting position.
To facilitate this operation it is possible to use the MT-CFNR tool, following the procedure below:
- Insert the hinge into the tool and preload the spring by rotating it 90°. On the side of the tool is shown the side towards which the hinge must be rotated according to the model.
- Mount the fixed side to the jamb.
- Mount the movable side to the door.
- Remove the tool.
The side screws can be adjusted to calibrate the holding force.