with bayonet assembly, steel
Material
- Cover: steel sheet, with chrome plating superficial treatment.
- Flange: zinc-plated steel sheet.
- Bayonet and flange with bayonet: zinc-plated steel sheet.
Packing rings
Three flat packing rings in NBR synthetic rubber.
Ring-shaped air filter
Tech-foam 10 µ or 40 µ.
Filter setting spring
Zinc-plated steel.
Filtration basket
Electro-galvanized steel or polypropylene-based technopolymer (PP), black colour.
Safety chain (only for SMN.80-BA)
Brass
Standard executions
- SMN-BA-F10-FRB+CM: air filtration 10 µ, steel basket.
- SMN-BA-F40-FRB+CM: air filtration 40 µ, steel basket.
- SMN-BA-F10-FRB+C: air filtration 10 µ, technopolymer basket.
- SMN-BA-F40-FRB+C: air filtration 40 µ, technopolymer basket.
Mounting
- SMN.46: by means of three glossy zinc-plated steel screws with screwdriver slot head M5x12, supplied.
- SMN.80: by means of six glossy zinc-plated steel screws with screwdriver slot head M5x12, supplied.
Maximum continuous working temperature
100°C.
Technical data
Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir. Tests carried out without filtration basket.