SELF-SANITISATION AGAINST BACTERIA AND FUNGI
T.440+a Oil plugs
with flat dipstick, technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Packing ring
NBR synthetic rubber.
Flat dipstick
Flat section phosphatised steel.
On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.
Maximum continuous working temperature
100°C.
Special executions on request
Words, marks and graphic symbols can be tampoprinted on the cap.