SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 743.3 Oil level sight glasses for high temperatures
Brass
Material
Brass.
Window
ESG safety glass.
Packing ring
FKM type VITON®*.
Standard executions
- GN 743.3-A: with technopolymer (polysulfone) contrast screen.
- GN 743.3-B: without contrast screen.
Maximum continuous working temperature
180°C.
Features and applications
GN 743.3 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request). The seal between the brass body and the ESG glass window is guaranteed by a packing ring in FKM type VITON®*
Accessories on request
Brass nuts with Gas threadings, type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.
* Registered trademark by DuPont Dow Elastomers.