GN 743.2 Oil level sight glasses

Brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass.

Window

Natural glass.

Packing ring

NBR synthetic rubber.

Standard executions

  • GN 743.2-A: with technopolymer (polysulfone) contrast screen.
  • GN 743.2-B: without contrast screen.

Maximum continuous working temperature

100°C.

General information

Features and applications

GN 743.2 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request). The seal between the brass body and the glass window is guaranteed by a packing ring in NBR synthetic rubber.

Accessories

Accessories on request

Brass nuts with Gas threadings, type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT