San - Antimicrobial
TSR. Oil drain plugs
with thrust pad, SUPER-technopolymer knob
Material
Glass-fibre reinforced polyamide (PA) SUPER-technopolymer, red colour similar to RAL 3000, matte finish.
Packing ring
NBR synthetic rubber O-Ring.
In addition to guaranteeing the OR-ring retention, the seat for the housing allows an optimal seal even with minimum tightening torques.
Maximum continuous working temperature
100°C.
Graphic symbol "drain"
According to DIN regulations.
Technical data
In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the values of pressure resistance were much higher than 100 bar.
In any case, we suggest to check the suitability of the product with regard to the fluid nature, operating temperature and application type under the actual working conditions.
Accessories on request
TSR. oil fill plugs are suitable for mounting aluminium plates with graphic symbols type MH..