SELF-SANITISATION AGAINST BACTERIA AND FUNGI
TSD. Threaded plugs
flat packing ring, drain graphic symbol, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, red colour similar to RAL 3000, matte finish.
Packing ring
NBR synthetic rubber.
Maximum continuous working temperature
100°C.
Graphic symbol "drain"
According to DIN regulations.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Accessories on request
TSD. oil fill plugs are suitable for mounting aluminium plates with graphic symbols MH..