• Insight

Choosing the Right Handle Material: Technopolymer vs Plastic vs Stainless Steel Handles

Apr 14, 2026

Author: Alvin Wilhelm

Reading time: minutes

The Problem: Handle Material Impacts Hygiene, Durability, and Performance

Handles may seem like a small component, but in many applications, they play a critical role in daily operation, safety, and maintenance. When materials aren't suited for the environment-whether that means exposure to moisture, chemicals, or frequent cleaning-issues can develop over time.

Surface degradation, corrosion, or difficult-to-clean geometries can lead to hygiene risks, reduced lifespan, and inconsistent performance. In demanding environments, selecting the right handle material isn't just a detail -it directly affects reliability, cleanliness, and long-term efficiency.

What Are the Main Handle Material Options?

When selecting a handle, there are several material categories to consider:

  • Technopolymer handles: engineered materials designed for performance, corrosion resistance, and lightweight durability
  • General plastic handles: basic solutions typically used in low-demand environments
  • Stainless steel handles:  high-strength, corrosion-resistant solutions for harsh and hygienic conditions

Each option offers different advantages depending on the application, environment, and performance requirements.

How Handle Materials Perform in Real Applications

Material selection becomes especially important in environments where cleaning, durability, and reliability are critical.

In food processing equipment, for example, handles are exposed to frequent wash-down cycles and sanitation procedures. Over time, some materials can degrade or develop surfaces that are harder to clean. Elesa solutions address this with both hygienic stainless steel handles and advanced technopolymer optionsStainless steel INOX handles provide excellent corrosion resistance and are designed with smooth, easy-to-clean surfaces that support hygienic requirements. At the same time, technopolymer handles offer alternatives with FDA-compliant materials, including visually detectable options, as well as antimicrobial (silver ion) solutions from the SAN line, helping maintain cleanliness while offering lightweight performance.

A similar consideration applies in outdoor environments. When installing equipment like an outdoor kitchen or grill station, exposure to rain, humidity, and temperature changes can impact material performance. While basic plastic handles may degrade over time, Elesa technopolymer handles and stainless steel handles are designed to maintain durability, corrosion resistance, and appearance in these conditions. Options such as chromium-coated technopolymer provide enhanced surface performance, while stainless steel INOX solutions offer long-term resistance in more demanding environments.

Elesa solutions are designed to meet a wide range of requirements, from hygienic environments to outdoor exposure, while maintaining performance and reliability.

Key Design Considerations When Choosing Handle Materials

Selecting the right handle material depends on several practical factors:

  • Hygiene requirements: need for clean design (smooth surfaces, no cavities) and easy cleaning
  • Environmental exposure: moisture, chemicals, temperature changes, or outdoor conditions
  • Material performance: corrosion resistance, durability, and long-term stability
  • Regulatory needs: FDA-compliant materials or antimicrobial solutions
  • Application demands: frequency of use, load, and mechanical stress

Choosing the right combination ensures that handles support both operational performance and long-term reliability.

Explore Handle Solutions for Hygienic, Durable, and High-Performance Applications

Looking to select the right handle for your application? Elesa offers a full range of technopolymer handles, stainless steel handles, and specialized solutions designed for hygiene, durability, and long-term performance. From FDA compliant and antimicrobial materials to corrosion resistant INOX options and chromium coated finishes, you can find the right balance of strength, cleanliness, and functionality. Explore Elesa's wide range of offerings to see how Elesa can support your design and application needs.

 

US graphic blog.jpg


Header

Submit an information request

* denotes required fields



Latest news

News Center

Subscribe to Newsletter

Sign up to receive the latest information on ELESA products and services.

Information request
News Center