San - Antimicrobial
Elesa UK to Showcase Specialist Components for Defence Applications at DSEI 2025
Jul 29, 2025
Reading time: minutes
Elesa UK has confirmed its attendance at DSEI 2025, one of the world's leading defence and security events, taking place at ExCeL London from 9–12 September.
As a global reference point in standard machine elements, Elesa will use the event to highlight a range of components designed for demanding defence, aerospace, and security-related environments. Visitors to stand N4-245 will be able to explore key product ranges including corrosion-resistant INOX stainless steel elements, ATEX-certified components, visual detectable (VD) safety items, and vibration-damping parts.
Elesa’s components are widely specified across sectors where performance, durability and compliance are non-negotiable. At DSEI, particular focus will be given to:
- ATEX Components – Engineered for use in explosive atmospheres, Elesa’s ATEX line includes control elements, knobs, and levers with IECEx and ATEX certification for zone 1 and zone 21 environments.
- INOX Range – Manufactured from high-grade AISI 303, 304 and 316L stainless steel, the INOX line is ideal for use in corrosive environments, including naval and aerospace settings.
- Visual Detectable (VD) – Designed for increased safety in food, pharmaceutical, and clean room adjacent sectors, VD components are also suitable for environments requiring visual or metal-detectable features for rapid identification.
- Vibration-Damping Elements – Elesa’s range of anti-vibration mounts and dampers are critical in high-precision or mobile applications, such as vehicle-mounted systems or sensitive electronic enclosures.
“DSEI provides an important platform to demonstrate how our specialised components meet the exacting standards of defence and security engineering,” said Nigel Pritchett, Managing Director at Elesa UK. “We look forward to showcasing how Elesa’s product innovation can support reliability and compliance in mission-critical systems.”
Elesa has a long-standing track record of supplying OEMs and tier-one contractors with trusted components backed by technical expertise and fast UK-based delivery.
To learn more, visit the Elesa team at Stand N4-245 during DSEI 2025, or explore the full product range at www.elesa.com/en/elesab2bstoreuk.