ANTIMIKROBIELLE SELBSTREINIGUNG

Elesa has added a new addition to their range of industrial hinges. Featuring the new glass-fibre reinforced polyamide hinge, available in different executions, CFM-TR-G and CFM-TR.
CFM-TR hinges are ideal for enclosures and panels, and due to the amount of holes, assurance of achieving maximum stability is clear.
FM-TR-G hinges are characterised by a single pass-through hole on the panel side, which allows installation by minimising drilling and the risk of creeping the glass. This makes the CFM-TR-G hinges particularly suitable for mounting on glass or panels. The step washer, used to separate the stainless-steel flat washer from the glass, is produced from Food and Drug Administration (FDA) compliant raw material for application in food industries. On the back of the hinge, a matching part is used to separate the screw from the glass.
The material of which these hinges are manufactured with is SUPER-Technopolymer, which is commonly used as a metal substitute on robust industrial applications, whilst providing additional advantages such as light weight and corrosion resistance.
Thanks to the presence of high percentages of glass fibre linked to the base polymer with suitable primers and / or the presence of aramid synthetic fibre, SUPER-Technopolymers are characterized by mechanical and thermal properties far superior to the traditional polymers.
Components in SUPER-Technoplymer are able to guarantee the following advantages:
- high mechanical performance
- corrosion resistance</p
- lightness, nonmagnetic
- low coefficient of friction
- maintenance free
- thermal insulation
- coloured material throughout.
Product technical data sheets, along with drawings and tables with codes and dimensions are available on our website elesa.com