Guidelines for the choice


The data in the table refer to the handling of materials with a stiffness such as to keep flat the contact surface with the rollers.
Otherwise the values may be lower.
# RLT-U-PA
Load values produce an elastic deformation such as to prevent the regular rotation of the rollers, which come into contact with the ribs of the aluminum profile. At these load values however, no permanent deformation of the material occurs.
# RLT-U-TPU
Load values higher than those reported in the table produce a deformation such as to prevent the rotation of the rollers, that come into contact with the ribs of the aluminum profile. Loads higher than 100N for a single roller cause a reduction in the rolling resistance.
# RLT-U15
The load values exceeding the ones indicated in the table determine a reduction in the rolling resistance. However, no significant permanent deformation of the material occurs to these load values.
# RLS-U-POM
Load value that limits the smoothness of the balls inside its support, at low sliding speeds. At this value of load, however, no permanent deformation of the material occurs. For higher sliding speeds, it is
necessary to refer to the chart at the side.

LOAD CAPACITY
Load concentrated in the centre, roller track supported in two points.

IMPACT STRENGTH

* Trademark application
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components