General information

Modular roller tracks for idle handling.
They can be used to create sliding and containing benches suitable for several applications in different fields: feeding and discharging benches in construction machinery, storage and picking systems, packaging machinery, etc.
Modularity
The roller track can be easily assembled by fixing the roller or ball elements inside the appropriate aluminium anodised profiles.
The particular section of the profile allows the snap-in assembly of the roller and ball elements into the profile without the need for screws or other fasteners.

Substitution
The roller and ball elements may be removed and replaced quickly and easily, without disassembling the entire roller track. The aluminium profile can be reused.
Sliding and quiet operation
The features of the materials of the rollers / balls and relative holders allow friction to be minimized and there is no need for lubrication maintenance.

High load capacity
The roller track ensures a high load capacity, thanks to a maximum capacity for single roller of 360N (PA rollers) and 150N (TPU rollers).
High impact strength
The roller elements are characterized by a high capacity to absorb shocks due to drop of material on the roller track.
Handling of delicate materials
The thermoplastic (TPU) polyurethane rollers, anti-scratch and antitrace material, are also suitable for handling delicate materials such as glass and wood.
Omnidirectional handling
The technopolymer acetal resin based (POM) balls allow to handle the material easily in any direction.
* Trademark application
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components