Features
Features
- The clamping arm movement has been designed so that, once the locking position (clamping force FS) is reached, a self-maintenance situation (holding force FH) is obtained.
- The clamping arm stroke is fast initially but then slows down prior to final clamping (Fig.3) ; so, usually, the installation of a pneumatic cushioning is not required. However, in case the standard accessories supplied do not satisfy the application requirements, it is possible to provide the fastening clamp with a cushioning as a special execution on request.
- The clamping mechanism consists of two rolling bearings ensuring optimal clamping torques and minimal wear.
- The hole positions for the pneumatic connections are at the base of the cylinder to keep connecting tubes clear of the work area.
- The position of the mounting holes made on the monobloc body of the pneumatic fastening clamps has been provided so as to allow installation directly on threaded holes or alternatively on plain pass-throught holes by means of bolts.
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components