San - Antimicrobial
SPC Cylindrical spacer sleeves
Technopolymer
Material
Polyamide based (PA) technopolymer, natural colour.
Features and applications
The spacer sleeve ensures a constant distance between two structural elements, at the same time creating both thermal and electrical insulation between the components.
It is made entirely from insulating material that is resistant to corrosion and chemicals. It is suitable for applications in the electronics industry and in all cases where weight reduction is required.
The product is tested for mechanical and dimensional performance. Slight colour variations are perfectly normal and do not affect the quality of the product.