HFTX. (inch sizes) Oil level sight glasses
Technopolymer
Material
Transparent polyamide based (PA-T) technopolymer. Avoid contact with alcohol or detergents containing alcohol.
Star-shaped contrast screen
Matte anodised aluminium with red central level point.
Packing ring
NBR synthetic rubber O-ring.
Maximum continuous working temperature
212°F (100°C).
Features
The particular shape of the magnifying lens increases and improves visibility even from side positions.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Note
For use with fluids containing special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 0.20 (5 mm).