San - Antimicrobial
BAS3 Tripod supports
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- BAS3-A: zinc-plated steel M10 screws, nuts and washers.
- BAS3-SST: AISI 304 stainless steel M10 screws, nuts and washers.
Assembly on levelling elements
The three bearings of the base are supplied with brass bosses, threaded pass-through hole for the assembly of the stem of the levelling element series LS.A, LV.A, LV.F.
Features
The rounded shapes with a modern and elegant aesthetic guarantee maximum cleanability in the event of liquids or dust falling from above.
Maximum tightening torque for screw assembly 35 Nm.