SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CFMW-AE-V0 Hinges
Technopolymer certified self-extinguishing
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, certified self-extinguishing UL-94 V0, black or grey colour RAL 7040 (C33), matte finish.
Rotating pin
Glass-fibre reinforced polyamide based (PA) technopolymer, certified self-extinguishing UL-94 V0, black or grey colour RAL 7040 (C33), matte finish.
Assembly kit (see assembly):
- 425948 CFMW - KIT RICAMBIO NERO ACCESSORI
- 425949 CFMW - KIT RICAMBIO GRIGIO ACCESSORI
Each KIT includes 4 closing caps (fig.1) and 4 bushings (fig.2 and fig.3) in technopolymer.
Mounting
CFMW-AE-V0 hinge can be assembled in three different modes:
- With M6 UNI 5933 ISO 10642 countersunk-head screw (not supplied) and screw cover supplied in the kit (fig. 1) to avoid free access to screws.
- With cylindrical-head screw with hexagon socket M6 UNI 5931 ISO 4762 (not supplied) to set with the bushing supplied in the kit (fig.2).
- With M6 UNI 5588 ISO 4032 nut (not supplied) and the bushing supplied in the kit (fig.3). This kind of assembly makes the hinge totally tamper-proof preventing any tampering.
Features and applications
The CFMW-AE-V0 hinge can be used in all areas for which specific regulations require the use of materials capable of preventing the risk of fire.
The different assembly options make this product easy to install on the most common aluminium profiles (30 mm minimum side).
CFMW-AE-V0 hinge can be assembled with CFSW. hinge with built-in safety switch CFSW.
Rotation angle (approximate value)
Max 180° (0° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
The condition where the two interconnected surfaces are on the same plane is to be strictly verified because the hinge must not be stressed by any negative angle (fig.4).
To choose the convenient type and the right number of hinges for your application, see the Guidelines
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress |
| Description | Max limit static load Sa [N] | Max limit static load Sr [N] | Max limit static load S90 [N] |
| CFMW.70-AE-V0 | 2100 | 2800 | 1300 |
| CFMW.110-AE-V0 | 2100 | 2800 | 1300 |
The max static load is the value beyond which the material may break thus prejudicing the hinge performance. Obviuosly, a suitable coefficient must be applied to this value, according to the importance and the safety level of the specific application.