SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
VVE Elliptical flat vacuum cups with one bellow - High Grip
With support, rubber
Material
Vacuum cup in hydrogenated nitrile rubber (HNBR).
Steel support.
Features and applications
The elliptical shape makes them suitable for handling elongated products such as steel tubes, copper bars, or metal parts with irregular surfaces.
The bellows shape means that when in contact with the surface of the load the vacuum cup folds quickly on itself, lifting the load from the support surface.
The labyrinth moulded onto the support surface of the vacuum cup facilitates the drainage of liquids (oil, water), guaranteeing a high grip between the vacuum cup and the surface area of the product (metal, glass, or marble).
This feature guarantees a safe and stable grip on the product in all conditions.
- Hardness 60÷75 Shore A;
- Operating temperature between -40 e +170 °C;
- Stain proof;
- Excellent resistance to abrasion, water and drawing oils containing chlorine.