DD50 (inch sizes) Mechanical position indicators

direct drive, 3-digit counter, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base and case

High-resistance polyamide based (PA) technopolymer.

Black base.

Case in the following colours:

  • C1: RAL 7021 grey-black, glossy finish.
  • C2: RAL 2004 orange, glossy finish.
  • C3: RAL 7035 grey, glossy finish.
  • C55: RAL 5005 blue colour, glossy finish.

The ultrasonic welding between the base and the case prevents separation and avoids dust penetration.

Window

Transparent polyamide based (PA-T) technopolymer, moulded over the case and with a perfect seal. Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).

Display

It indicates the displacement of the mechanism controlled by the spindle from the start position (0).Three-digit roller counter. The digits of red rolls show the decimal values.The display can be in different positions (see "Table of the possible combinations").

  • AN: inclined display, counter in upper position.
  • AR: inclined display, counter in lower position.
  • FN: front display, counter in upper position.
  • FR: front display, counter in lower position.

Internal gasket

O-ring front sealing in NBR synthetic rubber, between the case and the boss.

Rear gasket

Foam polyethylene, supplied.

Standard execution

Boss with DIA 0.375 (Ø 9.52 mm) reamed hole, fitting to shaft by means of a grub screw with hexagon socket and cup end, included in the supply.

  • DD50: black-oxide steel boss.
  • DD50-SST: AISI 303 stainless steel boss.

Direction of rotation

  • D: clockwise. Increasing values with clockwise rotation of the boss.
  • S: anti-clockwise. Increasing values with anti-clockwise rotation of the boss.

Weight

0.044 lbs.

General information

Ergonomy and design

Compact roller counter, ergonomically designed digits for rapid reading. The readability of the counter is increased by the magnifying window.

Features and applications

Direct drive digital position indicators can be assembled on passing through spindles in any position to give direct reading of the positioning of a machine component. They are suitable also for motor driven applications (see “Table of the possible combinations").

Possible combinations
DD50 (inch sizes) - Digital position indicators 
Instructions of use

Assembly instructions

  • Drill a DIA 0.24 by 0.39 (Ø 6 mm by 10 mm) hole in the body of the machine with a 0.71 inches (18 mm) centre distance from the spindle to fit the rear referring pin.
  • Set the spindle to the start or referring position.
  • Fit the indicator with the zeroed roller counter onto the spindle and make sure that the referring pin fit the hole.
  • Clamp the boss to the spindle by tightening the grub screw with hexagon socket and cup end.
DD50 (inch sizes) - Digital position indicators 
Other executions

Special executions on request

  • Special readings after one revolution.
  • Case in different colours.
  • Completely sealed digital position indicators with IP 67 protection class, see table EN 60529 obtained by means of a brass bushing with double seal ring inside the rear cavity of the base.
Accessories

Accessories on request  (to be ordered separately)

  • MDX-50: polyamide based (PA) technopolymer knob.
  • RB50: black-oxide steel reduction sleeves.
  • RB50-SST: AISI 304 stainless steel reduction sleeves.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.