San - Antimicrobial
Clamping Components featuring Lobe Knobs, Wing Nuts and Knobs, Star Knobs, Three Arm Knobs, and Clamping Knobs
Knobs
Elesa is a leading provider of high-quality clamping elements that are designed for use in heavy-duty environments across various industries and sectors. With a wide range of clamping knobs, wing nuts, and wing screws made from durable materials such as technopolymer, phenolic-based duroplast, aluminum, and stainless steel, our components are built to last.
We offer a range of robust and easy-to-clean clamping elements, including fluted and three-arm clamping knobs for adjusting, turning, and tightening. Our wing nuts and wing screws feature a wing-shaped head with different executions, allowing for high tightening torque values. The star-shaped lobe knob provides a firm grasp, making it ideal for a secure grip during adjusting, turning, and clamping.
We also offer torque-limiting knobs that are designed to limit manually applied torque; and knurled knobs that have a ridged outer edge for a non-slip firm grip, ideal for use in wet or damp environments.
At Elesa, we take a solution-based approach to manufacturing clamping elements, ensuring that we meet your needs with varying specifications in color, style, and mounting dimensions. Our components are available in various types of assembly and threaded screws. Our clamping knobs come with inserts in Ergostyle colors. Ideal for identifying and differentiating between components when using functional machinery.
Our clamping knobs are ergonomically designed to provide users with extra grip and control, ensuring comfort during clamping, adjusting, turning, and tightening actions. For even more comfort, our Elesa Soft-touch products absorb vibrations to reduce the impact on the user's hand. We have incorporated these considerations to reduce hand and wrist fatigue.
At Elesa, we are committed to being a one-stop shop for all machinery needs. Alongside our range of clamping components, our extensive catalog also includes star knobs, grip knobs, and knurled grip knobs, ensuring that we have the component that best fits your application. With our focus on quality, durability, and ergonomics. Elesa is the perfect choice for anyone seeking reliable and efficient clamping elements.


