San - Antimicrobial
GN 565 (inch sizes) Bridge handles
Aluminum
Standard executions
Aluminium, oval cross section bar.
Threaded blind holes.
Surface finish index:
- BL: natural colour.
- EL: anodised, natural colour.
- SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour, matte finish.
Features and applications
Bridge handles GN 565 are manufactured from a bent aluminum profile and have excellent stability and ergonomic design.
In addition to the standard surfaces, these bridge handles are also available with a functional coating.
The GN 565-SW is coated with a highly weather-resistant and UV- resistant powder coating system, making this version excellent for outdoor use.
Accessories on request
GN 181: handle fastening kit.