San - Antimicrobial
GVI Bearing support for rollers
for idler roller, technopolymer, steel
Body
Polyamide based (PA) technopolymer, black colour.
Protective shield
Polyamide-based (PA) technopolymer, grey colour.
Bearing
Chrome steel.
Features and applications
Bearing supports for GVI idler rollers are inserted into the ends of the tubes of the conveyor rollers (Fig.1).
Recommended maximum load: 200 [N].
Special executions on request
- Stainless steel bearing.
- Versions for tubes with an external diameter of 60 mm and an internal diameter of 54.5, 56 and 57 mm.