San - Antimicrobial
Vibration isolators
Vibration isolators
A wide range of anti vibration mounts, commonly known as vibration isolators, in natural rubber with steel base plates or in AISI 304 stainless steel to dampen unpleasant vibrations that can disrupt machine operation and create shocks or noise.
Vibration isolators and rubber buffers are available in different shapes and sizes: cylindrical anti-vibration mounts, conical anti vibration mounts, hourglass anti vibration mounts, and bell-type anti vibration mounts.
Gray rubber anti vibration mounts (MVQ) are particularly ideal for applications in the food and medical industries. The range also includes anti vibration leveling feet for heavy loads; available with base and leveling plate in galvanized steel.