San - Antimicrobial
Electronic position Indicators
Electronic position Indicators
The electronic position indicators (two sizes available), powered by an internal battery, allow a reading of the absolute or incremental positioning of a machine part. Thanks to the available functions and programmable parameters, a single article can be used for multiple applications that require different steps of the drive shaft, directions of rotation, and units of measurement.
The display of electronic position indicators ensures excellent readability even from a distance and different viewing angles. The window in transparent technopolymer protects the LCD display from accidental bumps. The high degree of protection, IP65 or IP67, makes the indicator suitable for applications that require frequent washing, even with intense water jets. In the range of electronic digital position indicators we also offer the new indicator with data transmission via radio frequency. The position indicators (Elesa patent) are networked to the control unit via radio frequency, so that no connection cables are needed for quick and easy installation. The current position and the target position, to and from the control unit, are transmitted via radio frequency facilitating the machine set-up.

_C2.jpg)
_C2.jpg)

_C2.jpg)