San - Antimicrobial
EMPC. Bridge handles
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Cover
- ECA.M: polyamide-based (PA) technopolymer in Elecolors colours, matte finish.
Supplied with the handle, press-fit assembly, removable by a screwdriver.
Also available with accessory sold separately (see table ECA.M).
Standard execution
Pass-through holes for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or nuts.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Assembly Instructions
After having fixed the handle, insert the guides into the special grooves in the handle by forcing elastically all the way until fitting is complete.
Exert final pressure on the central part in order to completely fix the cover.