San - Antimicrobial
Cam clamps
Cam clamps
Elesa cam clamps are made of Super-technopolymer with stainless steel inserts to allow fast and effective tightening. The lever is fitted with a knurled ring that allows the force to be adjusted and locked into the desired position. The slight curvature and the shape give the component an elegant design facilitating an ergonomic, safe, and comfortable grip.
After the cam clamp is screwed onto the application, a clamping force is applied by pressing the lever downwards, while releasing the lever, this force is released, allowing the workpiece to be removed.
Elesa offers cam levers in zinc alloy, steel, stainless steel or a combination of these.
In the Elesa catalog you can also shop Ganter cam clamps.