San - Antimicrobial
Hinges
Elesa understands the critical role that diverse hinge options play in various industries. Our extensive catalog offers a broad range of hinges and accessories designed to meet your specific requirements. Whether you need stainless steel hinges, plastic hinges with a shock absorber, friction hinges, spring hinges, hinges for a narrow jamb, adjustable hinges, or electrical safety hinges, Elesa has a versatile solution.
Door Hinges
Our door hinges are crafted using high-quality materials, ensuring optimal functionality across various industries. We offer metal, stainless steel, and plastic hinges, each with unique benefits. Our catalog features many designs and styles, including locking and spring-loaded hinges with a shock absorber, all made with the highest quality materials for your peace of mind.
Friction and Detent Hinges
Designed to resist pivoting motion, our friction hinges are suitable for a range of rotation degrees. Additionally, we provide hinges with adjustable friction, offering versatility and convenience. Our detent hinges deliver strong and smooth hinging, which is ideal for holding doors and hatches open or closed at various angles.
Adjustable Hinges
Elesa's adjustable hinges are manufactured using high-quality materials such as technopolymer, SUPER-Technopolymer, and die-cast zinc alloy. These hinges allow for perfect positioning, as the adjustable inserts accommodate any misalignment between the door and frame, ensuring a precise and secure fit.
Hinges for Narrow Door Jambs
Recognizing the need for hinges tailored to specific requirements, Elesa offers hinges explicitly designed for narrow doors and frames. Our range includes joints with varying hole sizes, catering to narrow door jambs and ensuring a secure and reliable solution.
Lift-Off Hinges
Elesa remains at the forefront of technological advancements. Our lift-off hinges are available in die-cast zinc alloy or SUPER-Technopolymer, a cutting-edge polymeric material engineered for the industrial sector. These hinges provide a detachable solution that can be easily removed for painting, renovating, or transporting purposes.
Electrical Safety Hinges
At Elesa, we are dedicated to surpassing performance expectations. Our SUPER-Technopolymer electrical safety hinges offer exceptional functionality and peace of mind. Equipped with an integrated safety switch, these hinges protect against the accidental opening of doors, covers, and hatches.
Spring Hinges
Elesa offers a wide range of spring hinges, also known as self-retracting hinges, which automatically retract doors and flap to the closed or open position. Made of fiberglass-reinforced polyamide-based SUPER-Technopolymer, these hinges guarantee smooth and silent movement, high resistance to wear and chemical agents, and excellent sealing even under extreme temperature conditions.
Shock Absorbing Hinges
Our shock-absorbing hinges, also called soft close hinges, are the ideal solution for cushioning the closing or reopening of hatches with a vertical or horizontal axis. Equipped with an integrated damping system, these hinges ensure smooth and controlled movement.
Elesa's comprehensive range of hinges and accessories caters to various industry needs. From durable stainless steel hinges to versatile adjustable hinges, our products are designed to deliver superior functionality and performance.

