San - Antimicrobial
FRB+C Flange with basket
for vertical mounting, bayonet cap, technopolymer
Material
- Flange: zinc-plated steel with bayonet connector.
- Basket: polypropylene based (PP) technopolymer, black colour.
Packing rings
NBR synthetic rubber flat washer.
Mounting
By means of six zinc-plated steel self-tapping screws TC-N10 (Ø 4.8x19) UNI 6951-DIN 7971, supplied.
Note
The breather cap to be coupled to the flange is not included in the supply and has to be ordered sepatately.
Depending on the customer's requirements, can be used bretaher caps type SFN., SFP., SFW..
Special executions on request
Flange with bayonet connector without basket (FRB).