San - Antimicrobial
AVM Spring vibration dampers
Rubber and steel
Body and no-slip coating
NBR rubber.
Hardness 60 Shore A ±5.
Spring and plate
Zinc-plated steel.
Spring caps
Aluminium.
Features and applications
AVM spring mounts comprise a body and a non-slip coating fixed to the lower part with a zinc-plated screw, and a spring on which two caps with pass-through holes at the ends are fixed.
They are generally used for vibration isolation in compression.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
They are particularly suitable for use with HVAC, compressors, refrigeration units, centrifuges, crushers, vibrating screens and generators.
See High performance vibration dampers - Characteristics and selection criteria.
Special executions on request
- Vibration dampers with one spring, with pins or threaded holes with a baseplate.
- Vibration dampers with spring, with two plates.
- Vibration dampers with spring, with one or two plates and pins for transport.