DVG Rubber buffers mounts with flange

for wall or ceiling mounting, rubber and steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Oval mounting flange and tapped boss

Zinc-plated steel.

Vibration-damper body

Natural rubber NR, black colour.

Hardness 40 and 60 Shore A ±5.

General information

Features and applications

DVG rubber buffers are generally used in combination with DVI vibration-damping elements to protect the electrical panel from surrounding vibrations (Fig.1).

Particularly suitable for the support of fans or other wall mounted vibrating equipment.

They can be used to support tubes or ceiling mounted equipment (Fig.2).

DVG - Flange mounts 
Other executions

Special executions on request

NR natural rubber executions with different hardness.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT