MLA. Push-pull toggle clamps
Steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Push lever
Zinc-plated steel.
Reference bushing
Zinc-plated steel.
Standard executions
- MLA-ASD: with pressure clamping and right rotation.
- MLA-ASS: with pressure clamping and left rotation.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
Main features of MLA. clamps include the application point that is very close to the mounting surface and a limited space vertically. Both push and pull clamping can be performed effectively.