MFC-SST Push-pull toggle clamps
Stainless steel
Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Base
AISI 304 stainless steel.
Push lever
AISI 303 stainless steel.
Handle
Polyurethane, red colour.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
MFC-SST clamps are suitable for use requiring high resistant torque given their solid base body. Both push and pull clamping can be performed effectively.