MOC. Horizontal toggle clamps
with folded base, steel or stainless steel
Material
C10 zinc-plated steel (MOC-MF).
AISI 304 stainless steel (MOC-MFX).
Rivets
Zinc-plated steel (MOC-MF).
AISI 304 stainless steel (MOC-MFX).
Support bushings
Hardened and ground steel (for sizes ≥355).
Handle
Polyurethane, red colour.
Standard executions
- MOC-MF: with open clamping lever and two folded washers.
- MOC-MFX: with open clamping lever and two folded washers.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
All articulated joints are lubricated with special grease. MOC. toggle clamps have been designed for front mounting and to avoid that the operator's fingers may be hit by the lever while opening.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.